EV0030_MP7720

Active
EV0030 (MP7720DS) 20W Stereo Class D Single Ended Audio Amplifier Evaluation Board
  • 数量 价格
  • 1
    US$ 50.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV0030 is the evaluation board for the MP7720, a mono 20W Class D Audio Amplifier. It is one of MPS’ second generation of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following:

180mO power MOSFETs

Startup / Shutdown pop elimination

Short circuit protection circuits

Product Features

Parametrics

  • IC Supported 1MP7720

Monolithic IC

GET THIS IC

IC Details

The MP7720 is a mono 20W Class-D Audio Amplifier. It is one of MPS' second generation of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following: ?180mO power MOSFETs ?Startup / Shutdown pop elimination ?Short circuit protection circuits Mute / Standby The MP7720 utilizes a single ended output structure capable of delivering 20W into 4O speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at efficiencies greater than 90%. The circuit is based on the MPS? proprietary variable frequency topology that delivers excellent PSRR, fast response time and operates on a single power supply.than 90%. The circuit is based on the MPS' proprietary variable frequency topology that delivers excellent PSRR, fast response time and operates on a single power supply.