EV20051DN-00A

Active
Low Noise, High PSRR, 1A Linear Regulator EV Board
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV20051DN-00A evaluation board demonstrates the performance of MP20051, a low noise and low dropout linear regulator. It operates from 2.5V to 5.5V input voltage and the output voltage can be set externally which ranges from 0.8V to 5V.

The EV20051DN-00A can supply up to 1A of load current, and features current limiting, over temperature protection.

An internal PMOS pass element is used to allow a low 110?A ground current, marking the MP20051 suitable for battery-power devices.

Product Features

  • Up to 1A Output Current
  • Low 140mV Dropout at 1A
  • Adjustable Output from 0.8V to 5V
  • 63dB PSRR at 1kHz
  • 13?VRMS Low Noise Output
  • Very Fast Transient Responses
  • Current Limit and Thermal Protection

Parametrics

  • IC Supported 1MP2005

Monolithic IC

GET THIS IC

IC Details

The MP2005 is a micropower, ultra low-dropout LDO linear regulator. It has a 1.0V to 5.5V input voltage range and can regulate the output voltage from as low as 0.5V. The MP2005 can supply up to 800mA of load current with a typical dropout voltage of 90mV. It requires a bias supply (2.7V to 5.5V) separate from VIN to run the internal reference and LDO drive circuitry. The output current comes directly from the input voltage supply for high efficiency regulation. The 0.5V internal reference voltage allows the output to be programmed to a wide range of voltages (0.5V to 4V). A low bias current of 100? makes the MP2005 ideal for use in battery-powered applications. The bias supply VBIAS can be directly applied from the battery while VIN is powered from the high efficiency buck regulator (or other secondary supply). This reduces output noise and the size of the decoupling capacitor. Other features of MP2005 include thermal overload and current limit protection, stability with ultra low ESR ceramic capacitors as low as 1?, and fast transient response. The MP2005 is available in a 8-pin QFN (2mm x 3mm) package.