EV2905A-K-01A

Active
1.2V, 10A, 300kHz, Hysteretic Synchronous Step-Down Controller Evaluation Board
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV2905A-K-01A is the evaluation board for the MP2905AEK, a hysteretic synchronous step-down controller. It offers a very compact solution to achieve 1.2V, 10A continuous output current from a 10.8V to 13.2V input voltage range over a wide operation input voltage. An adjustable soft-start prevents inrush current at turn-on.

Hysteretic voltage control can provide fast transient without any loop compensation. Full protection features include OCP, output OVP, thermal shut down.

The EV2905A-K-01A frequency is approximately 300kHz (12V input). Peak Current limit is set at 15A. The efficiency is up to 90% (12V input) with the supplied components.

Product Features

  • 10A Output Current,1.2V Output Voltage
  • Programmable Soft-Start
  • Hiccup Current Limit and Thermal Shutdown
  • Monotonic Startup into Prebias Output
  • Startup Overvoltage Protection
  • Enable/Shutdown

Parametrics

  • IC Supported 1MP2905

Monolithic IC

GET THIS IC

IC Details

The MP2905 is a hysteretic voltage-mode control, synchronous PWM buck controller. The output voltage can be regulated from 0.6V to 0.9*VIN. It achieves high output current over a wide input supply range from 3V-28V.?MP2905 integrates an internal LDO regulator that makes the controller function at a wide input supply.?Hysteretic voltage-mode control provides fast transient response without additional loop compensation.?An adjustable soft-start prevents inrush current at turn-on. The device senses high-side switch voltage drop for hiccup current limit and short current protection. The frequency is adjustable from 200kHz to 500kHz. The MP2905 is available in 10-pin MSOP package, provides a very compact system solution with minimal reliance on external components.