EV4000DS-00A

Active
350mA Universal Input WLED Driver With Passive PFC Evaluation Board
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV4000DS-00A is an evaluation board for the MP4000. The MP4000 is a high efficiency step-down converter designed for driving high brightness Light Emitting Diodes (LEDs).

The EV4000DS-00A can supply a maximum output current of 350mA to drive 10 to 40V LED strings from a wide input voltage 90 to 265VAC with 50/60Hz.

The EV4000DS-00A can supply a maximum output current of 350mA to drive 10 to 40V LED strings from a wide input voltage 90 to 265VAC with 50/60Hz.

The EV4000DS-00A is meet EN55015 Class B EMI standards. The EVB is fit in PAR-22 lighting fixture.

Product Features

  • Constant-current LED Driver
  • Power MOSFET Zero-Current Turn On
  • High Efficiency and Reliability in Boundary Mode Operation
  • Power Factor >0.7
  • Low 0.9mA Operation Current
  • PWM or DC Input Burst Dimming Control
  • Hiccup Short Circuit Protection
  • UVLO, Thermal Shutdown
  • Maximum Frequency is Limited to 110kHz
  • Available in SOIC8 Package

Parametrics

  • IC Supported 1MP4000

Monolithic IC

GET THIS IC

IC Details

The MP4000 is a high efficiency step-down converter designed for driving high brightness Light Emitting Diodes (LEDs). The MP4000 drives an external MOSFET in the floating buck converter structure. The inductor current is regulated with boundary conduction mode which features no reverse recovery loss in the freewheeling diode and soft turn on for the power MOSFET.  Such operation mode can achieve very high efficiency and at the same time minimize the inductor value and size. Also, the LED current can be well regulated by controlling the MOSFET peak current, which is sensed through an external resistor. Its low 300mV feedback voltage reduces power loss and improves efficiency. The MP4000 can accept an external PWM or a DC signal for the burst dimming control.  The MP4000 features output short protection, maximum switching frequency limit, under-voltage lockout and thermal shut down.