EV6001DN-00A

Active
Monolithic Flyback/Forward DC-DC Converter Evaluation Board
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV6001DN-00A is an evaluation board for the MP6001, a monolithic Flyback/Forward DC-DC converter. The device integrates a 150V power switch and is capable of delivering up to 15W output power. The MP6001 has an internal soft-start, auto-retry, and incorporates over current, short circuit, and over-voltage protection. It can also skip cycles to maintain zero load regulation.

This device is available in an 8-pin SOIC package with an exposed pad.

Product Features

  • Integrated 150V Power Switch
  • Integrated 100V Startup Circuit
  • Cycle-by-Cycle Current Limiting
  • Duty Cycle Limiting with Line Feed Forward
  • Input UVLO + Over Voltage Protection
  • Thermal Shutdown

Parametrics

  • IC Supported 1MP6001

Monolithic IC

GET THIS IC

IC Details

The MP6001 is a monolithic Flyback/Forward DC-DC converter which includes a 150V power switch and is capable of delivering up to 15W output power. It can also be used for boost and SEPIC applications.?The MP6001 uses the fixed-frequency peak current mode primary controller architecture. It has an internal soft-start, auto-retry, and incorporates over current, short circuit, and over voltage protection. The MP6001 can also skip cycles to maintain zero load regulation.?It has a direct optocoupler interface which bypasses the internal error amplifier when an isolated output is desired.?The MP6001 is ideal for telecom applications, and is available in a compact, thermally enhanced SOIC8 package with an exposed pad.