EV6509GF-00A

New
1.2A, 18V, Bipolar Stepper Motor Driver Evaluation Board
  • 数量 价格
  • 1
    US$ 75.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV6509GF-00A is an evaluation board for the MP6509GF, a bipolar stepper motor driver with dual, built-in full-bridges consisting of N-channel power MOSFETs.

It operates from a supply voltage range of 2.7V to 18V, and can deliver output current up to 1.2A per channel. The safety features include sinking and sourcing current limits implemented with external sensors, under-voltage lockout and thermal shutdown. An over-temperature output flag is available to indicate thermal shutdown.

The EV6509GF-00A is a fully assembled and tested PCB. The input control signals for the MP6509GF are applied through the connector or generated on board. It can drive a bipolar stepper motor with both full step and half step mode. It also can drive two independent DC motors.

Product Features

  • Wide 2.7V to 18V Input Voltage Range
  • Over-Current and Over-Temperature Indication
  • Alternative Input Control Signals (External or Generated on Board)
  • Four Selectable Current Attenuation Modes

Parametrics

  • IC Supported 1MP6509

Monolithic IC

GET THIS IC

IC Details