EV6536DU-00A

New
5V to 26V, 5.5A Three-Phase Brushless DC Motor Driver Evaluation Board
  • 数量 价格
  • 1
    US$ 100.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV6536DU-00A is the evaluation board for the MP6536, a three-phase BLDC motor driver. It accepts PWM modulated inputs for operation.

The MP6536 features a low current shutdown mode, standby mode, input under voltage protection, current limit, thermal shutdown and fault flag signal output. All channels of drivers interface with standard logic signals.

The MP6536 is available in a 40 lead QFN 5X5 package.

Product Features

  • 5V to 26V VDD
  • ±5.5A Peak Current Output
  • Up to 1MHz Switching Frequency
  • Current Sense Output
  • Optional 3.3V or 5V Logic Power Supply on Board
  • All Switches Current Limited
  • Internal Under Voltage Protection
  • Internal Thermal Protection
  • Short-circuit Protection
  • Fault Output Flag

Parametrics

  • IC Supported 1MP6536

Monolithic IC

GET THIS IC

IC Details

The MP6536 is a 3-channel half-bridge driver IC intended to drive a 3-phase brushless DC motor. The MP6536 features a low-current shutdown mode, standby mode, input under-voltage protection, current limit, thermal shutdown, and fault flag signal output. All channels of the drivers interface with standard logic signals. The MP6536 is available in a 40 lead QFN 5mmx5mm package.