EVHFC0100-S+MP6920-N-00A

Active
Quasi Resonant Controller+Synchronous Rectifier
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The HFC0100 is a peak current mode controller with Green Mode Operation. Its high efficiency feature over the entire line and load range meets the stringent world-wide energy efficiency requirements.

The MP6920 is synchronous rectifier which combines synchronous controller and a 10m?/60V Mosfet in one chip. High efficiency can achieve by replacing rectification diode with MP6920.

EVHFC0100-S+MP6920-N-00A is evaluation board for HFC0100 and MP6920. It is configured to provide synchronous rectification solution for Flyback topology. The efficiency can be promoted 5%-6% percentage compared with schottky as rectification diode.

Product Features

  • Universal Main Input Voltage (85~265VAC)
  • As high as 86% efficiency
  • Quasi-Resonant Operation
  • Valley Switching for high efficiency and EMI
  • Burst Mode for low standby consumption
  • Internal High Voltage Current Source
  • High level of integration, allows a very low number external component count
  • Maximum Frequency Limited
  • Internal Soft Start
  • Internal 250nS Leading Edge Blanking
  • Thermal shutdown
  • Vcc UVLO with Hysteresis
  • Over Voltage Protection
  • Over Load Protection.

Parametrics

  • IC Supported 1HFC0100

Monolithic IC

GET THIS IC

IC Details

The HFC0100 is a peak current mode controller with Green Mode Operation. Its high efficiency feature over the entire line and load range meets the stringent world-wide energy efficiency requirements. The HFC0100 integrated with a high?current source, its valley detector ensures minimum Drain-Source voltage switching (Quasi-Resonant operation). When the output power falls below a given level, the controller enters the burst mode.? The HFC0100 features variable protections like Thermal Shutdown (TSD), Vcc Under voltage Lockout (UVLO), Over Load Protection (OLP), Over Voltage Protection (OVP).?The HFC0100 is available in the 8-pin SOIC8 package.