EVKT7770-2.1 CH-00A

19V to 30V, total 160W 2.1Ch Channel amplifier system Evaluation Board
  • 数量 价格
  • 1
    US$ 100.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EVKT7770-2.1CH-00A is an evaluation board for the MP7770, a 2.1 channel amplifiers demo board.

There are 3 channels (2pcs MP7770) for the subwoofer speaker, the left front and right front speakers. The subwoofer channel is with BTL output configuration, and other two channels are with SE output configuration.

For more MP7770 operation information, please refer to the MP7770 datasheet.

Product Features

  • Wide 19V to 30V Input Voltage Range
  • Output Power at 10%THD: - 67W at 19.5V (Stereo SE: 2 x 16W into 3? Load, mono BTL: 35W into 6? Load) - 101W at 24V (Stereo SE: 2 x 24.5W into 3? Load, mono BTL: 52W into 6? Load) - 160W at 30V (Stereo SE: 2 x 39W into 3? Load, mono BTL: 82W into 6? Load)
  • Low noise, >100dB DNR
  • Integrated Pop Elimination Circuit
  • Thermal and Short-Circuit Protection

Parametrics

  • IC Supported 1''