EVM3695-25-RF-01A

New
16V, 20A, Scalable, Ultra-Thin, DC/DC Power Module with PMBus
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPM3695-25 is a scalable, 25A, fully integrated power module with PMBus interface. It offers a full power solution that achieves up to 25A of output current with excellent load and line regulation over a wide input supply range. The MPM3695-25 operates at a high efficiency over a wide output current load range. The MPM3695-25 can be paralleled with any phase number to output up to 25A of current.

The MPM3695-25 adopts MPS’s proprietary multi-phase constant-on-time (MCOT) control, which provides fast transient response and eases loop stabilization. The MPM3695-25 also provides redundancy to protect the load. The PMBus interface provides module configurations and the monitoring of key parameters.

Fully integrated protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).

Product Features

  • 4V to 16V Input Voltage Range
  • 0.5V to 5.5V Output Voltage Range
  • 25A Peak Output Current, 20A Continus Current
  • Auto Interleaving for Paralleling Operation
  • Auto Compensation with Adaptive COT for Ultrafast Transient Response
  • 0.5% Reference Voltage Over 0°C to +70°C Junction Temperature Range
  • Output Voltage True Remote Sense
  • PMBus 1.3 Compliant
  • Telemetry Read back Including VIN, VOUT, IOUT, Temperature, and Faults
  • Programmable via PMBus
  • Current Limit
  • Pulse-Skip or CCM
  • Soft-Start Time
  • Switching Frequency
  • Selection of Hiccup or Latch-Off for OCP, OVP, and OTP
  • Available in a QFN-51 (10mmx12mmx4mm) Package

Parametrics

  • IC Supported 1MPM3695-25

Monolithic IC

GET THIS IC

IC Details

The MPM3695-25 is a scalable, 25A, fully integrated power module with PMBus interface. It offers a full power solution that achieves up to 25A of output current with excellent load and line regulation over a wide input supply range. The MPM3695-25 operates at a high efficiency over a wide output current load range. The MPM3695-25 can be paralleled with any phase number to output up to 250A of current. The MPM3695-25 adopts MPS’s proprietary multi-phase constant-on-time (MCOT) control, which provides fast transient response and eases loop stabilization. The MPM3695-25 also provides redundancy to protect the load. The PMBus interface provides module configurations and the monitoring of key parameters. Fully integrated protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP). The MPM3695-25 requires a minimal number of readily available, standard, external components and is available in a QFN-55 (10mmx12mmx4mm) package.