EVM3804

High Efficiency, 0.6A, 5.5V, 2.4 MHz Synchronous Step-Down Switcher With Integrated Inductor
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPM3804 is a monolithic step-down switch mode converter with built-in internal power MOSFETs and inductor. The DC-DC module has a small surface mount 2mm x 2mm QFN package. It achieves 0.6A continuous output current from a 2.3V to 5.5V input voltage with excellent load and line regulation. The MPM3804 is ideal for a wide range of applications including high performance DSPs, wireless power, portable and mobile Devices, and other low-power systems. The output voltage can be regulated as low as 0.6V. Only input, output capacitors and FB resistors are needed to complete the design.

The Constant-On-time (COT) control scheme provides fast transient response high light­load efficiency and easy loop stabilization.

Fault condition protection includes cycle­by­cycle current limit and thermal shutdown.

The MPM3804 requires a minimum number of readily available standard external components and is available in an ultra-small QFN10 (2x2mm) package.

Product Features

  • Up to 91% Peak Efficiency
  • Wide 2.3V to 5.5V Operating Input Range
  • Fixed and Adjustable output from 0.6V
  • 2mm x 2mm x 0.9mm QFN Package
  • Total Solution Size 3.7mm x 3.7mm
  • Up to 0.6A Peak Output Current
  • 100% Duty Cycle in Dropout
  • Ultra Low IQ: 11?A
  • EN and Power Good for Power Sequencing
  • Cycle-by-Cycle Over-Current Protection
  • Output Discharge
  • Short Circuit Protection with Hiccup Mode
  • Adjustable Output Only Needs 4 External Components - 2 Ceramic Capacitors and FB Divider Resistors
  • Fixed Output Only Needs Input and Output Capacitors

Parametrics

  • IC Supported 1''