MPQ8633A

Active
16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Programmable Frequency and Voltage Tracking


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPQ8633A is a fully integrated, high-frequency, synchronous buck converter. It offers a very compact solution to achieve up to 12 A output current over a wide input supply range with excellent load and line regulation. The MPQ8633A operates at high efficiency over a wide output current load range. The MPQ8633A adopts internally compensated constant-on-time (COT) control mode that provides fast transient response and eases loop stabilization. The operating frequency is set easily to 600 kHz, 800 kHz, or 1000 kHz with the MODE configuration, allowing the MPQ8633A frequency to remain constant regardless of the input/output voltages. The output voltage start-up ramp is controlled by an internal 1 ms timer. It can be increased by adding a capacitor on TRK/REF. An open-drain power good signal indicates the output is within its nominal voltage range. The PGOOD is clamped to around 0.7V with external pull-up voltage when the input supply fails to power the MPQ8633A. Fully integrated protection features include OCP, OVP, UVP, and OTP. The MPQ8633A requires a minimum number of readily available, standard, external components and is available in a QFN 3mm x 4mm package.

Product Features

  • Wide Input Voltage Range from 2.7 V:
  • --2.7 V to 16 V with External 3.3 V Bias,
  • --4 V to 16 V with Internal Bias or External 3.3 V Bias
  • Differential Output Voltage Remote Sense
  • Programmable Accurate Current Limit Level
  • 12 A Output Current
  • Low RDS(ON) Integrated Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Adaptive COT for Ultrafast Transient Response
  • Stable with Zero ESR Output Capacitor
  • 0.5% Reference Voltage over 0?C to +70?C Junction Temperature Range
  • 1% Reference Voltage from -40?C to +125?C Junction Temperature Range
  • Selectable Pulse Skip or Forced CCM Operation
  • Excellent Load Regulation
  • Output Voltage Tracking
  • Output Voltage Discharge
  • PGOOD Active Clamped Low Level during Power Failure
  • Programmable Soft-Start Time from 1 ms
  • Pre-Bias Start-Up
  • Selectable Switching Frequency from 600 kHz, 800 kHz, and 1000 kHz
  • Non-Latch OCP, UVP, UVLO, Thermal Shutdown, and Latch-Off for OVP.
  • Output Adjustable from 0.6 V to 90%*Vin, up to 5.5 V Max.
  • Available in a QFN 3mm x 4mm Package

Parametrics

  • fsw (max) (kHz)1000
  • Vin (min) (V)2.7
  • Vin (max) (V)16
  • Iout (max) (A)12
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.65
  • Regulated Outputs1
  • Vout (max) (V)5.5
  • Vout (min) (V)0.6
  • GradeIndustrial
  • PackageQFN-20 (3x4), QFN-21 (3x4)
  • Control ModeCOT
  • Common FeaturesExternal Soft Start, Light-Load Efficiency, Power Good, Synchronous Rectification
  • Special FeaturesProgrammable Frequency, Voltage Tracking