LDO

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

Show Columns
状态
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
New
Active
100 (IO:250mA)
140 (IO:1000mA)
300 (IO:500mA)
420 (IO:300mA)
620 (IO:150mA)
Low Dropout
Current Limiting
Power Good
QFN-6 (2x2)
QFN-8 (2x2)
QFN-8 (2x3)
QFN-8 (3x3)
SOIC-8
TSOT23-5
Industrial
Automotive
MPQ2029-AEC1
Active
Automotive grade, 40V, 500mA, Low-Quiescent Current Adjustable Output Linear Regulator
3 40 450 1.2 15 10 45 Low Dropout 2 Current Limiting SOIC-8 Automotive
MPQ2013A-AEC1
New
40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin
2.5 40 150 1.215 15 3.2 41 620 (IO:150mA) 2 Current Limiting Automotive
MPQ2019-AEC1
Active
Industrial grade, 40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator
3 40 300 1.2 15 10 45 420 (IO:300mA) 2 Current Limiting,Power Good Automotive
MPQ20051-AEC1
Active
Low Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
2.5 5.5 1000 0.8 5 110 63 140 (IO:1000mA) 2 13 Current Limiting QFN-8 (3x3) Automotive
MPQ8904-AEC1
Active
Industrial / Automotive Grade 500mA Linear Regulator
2.5 6.5 500 0.5 5 140 78 300 (IO:500mA) Current Limiting,Power Good QFN-8 (2x3) Automotive
MPQ2013-AEC1
Active
Industrial Grade, 40V, 150mA, Low Quiescent Current Linear Regulator
2.5 40 150 1.25 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2),QFN-8 (3x3) Industrial
MPQ20056-AEC1
Active
Low-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
2.5 5.5 250 0.8 5 150 63 100 (IO:250mA) 2 13 Current Limiting QFN-8 (2x2),TSOT23-5 Automotive