MP2606

Active
Single-Cell 1A Linear Li-Ion Battery Charger without Trickle Charge


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2606 is a linear, high performance single cell Li-Ion battery charger. By integrating high voltage input protection into the charger IC, the MP2606 can tolerate an input surge up to 28V. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (85mA to 1A), programmable battery full threshold, thermal protection and reverse current blocking. The device also provides AC adapter power good and charge status indications to the system. MP2606 is available in 10-pin 3mm x 3mm QFN package.

Product Features

  • Input Surge up to 28V
  • Adapter or USB Input
  • Programmable Charge Current: 85mA to 1A
  • Proprietary Constant Voltage Auto Recharge
  • Proprietary Over-Voltage Protection
  • 0.75% VBATT Accuracy
  • <1? Battery Reverse Current
  • 90? Standby Current from VIN
  • Over Current Protection
  • AC Adapter Power Good Indicator
  • Charge Status Indicator
  • Programmable Soft-Start
  • Programmable Charge Termination Current Threshold
  • Tiny 3mm x 3mm QFN Package

Parametrics

  • Cells1
  • Icharge (max) (A)1
  • Vbatt (max) (V)4.2
  • NTC MonitoringNo
  • GradeCatalog
  • Charge typeCC/CV Linear
  • Charge TerminationLDO Mode
  • Battery TypeLi-Ion
  • Trickle ChargeNo
  • Charge Status Yes
  • TimerNo
  • Power PathNo
  • USB ModeNo