MP2635A

Active
2A single cell switching charger with power path management and 1A BOOST OTG


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2635A is a highly-integrated, flexible, switch-mode battery charge management and system power path management device for a single-cell Li-ion and Li-Polymer battery used in a wide range of portable applications. The MP2635A has two operating modes?harge mode and boost mode?o allow management of system and battery power based on the state of the input. When input power is present, the device operates in charge mode. It automatically detects the battery voltage and charges the battery in the three phases: trickle current, constant current and constant voltage. Other features include charge termination and auto-recharge. This device also integrates input current limit in order to manage input power and meet the priority of the system power demand. In the absence of an input source, the MP2635A switches to boost mode through the MODE pin to power the SYS pins from the battery. The OLIM pin programs the output current limit in boost mode. The MP2635A also allows an output short-circuit thanks to an output disconnect feature, and can auto-recover when the short circuit fault is removed. The MP2635A provides full operating status indication to distinguish charge mode from boost mode. The MP2635A achieves low EMI/EMC performance with well-controlled switching edges. To guarantee safe operation, the MP2635A limits the die temperature to a preset value 120oC. Other safety features include input over-voltage protection, battery over-voltage protection, thermal shutdown, battery

Product Features

  • 4.5V-to-6V Operating Input Voltage Range
  • Integrated Input-Current Based Power Management Function
  • Up to 2A Programmable Charge Current
  • Trickle-Charge Function
  • Selectable 3.6V/ 4.2V Charge Voltage with 0.5% Accuracy
  • Negative Temperature Coefficient Pin for Battery Temperature Monitoring
  • Programmable Timer Back-Up Protection
  • Thermal Regulation and Thermal?Shutdown
  • Internal Battery Reverse Leakage Blocking
  • Reverse Boost Operation Mode for System Power
  • Up to 91% 5V Boost Mode Efficiency @ 1A
  • Programmable Output Current Limit for Boost Mode
  • Integrated Short Circuit Protection

Parametrics

  • GradeCatalog
  • Vin (min) (V)4.5
  • Iotg (A)1
  • Icharge (max) (A)2
  • Vin (max) (V)6
  • Vbatt (max) (V)0
  • Special FeaturesBoost Mode, Power Path, Synchronous
  • Internal LDONo
  • fsw (kHz)1200/600
  • Cells1
  • Battery TypeLi-Ion, Li-Polymer
  • Charge Status No
  • TimerNo