MP2636

New
3A Switch Mode Battery Charger with System Boost


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2636 is a highly-integrated, flexible switch-mode battery charger with system power path management, designed for single-cell Li-ion or Li-Polymer batteries used in a wide range of portable applications. The MP2636 can operate in both charge mode and boost mode to allow full system management and battery power management. When input power is present, the device operates in charge mode. It automatically detects the battery voltage and charges the battery in three phases: trickle current, constant current and constant voltage. Other features include charge termination and auto-recharge. This device also integrates both input current limit and input voltage regulation in order to manage input power and meet the priority of the system power demand. In the absence of an input source, the MP2636 switches to boost mode through the MODE pin to power the SYS pins from the battery. The OLIM pin programs the output current limit in boost mode. The MP2636 also allows an output short circuit protection to completely disconnect the battery from the load in the event of a short circuit fault. Normal operation will recover as soon as the short circuit fault is removed. The MP2636 provides full operating status indication to distinguish charge mode from boost mode. In addition, the MP2636 can report the real battery current in both charge and boost mode via IB pin. The MP2636 achieves good EMI/EMC performance with well controlled switching edges. To guarantee safe operation, the MP2636

Product Features

  • Up to 16V Sustainable Input Voltage
  • 4.5V-to-6V Operation Voltage Range
  • Power Management Function, Integrated Input-Current Limit, Input Voltage Regulation
  • Up to 3.0A Programmable Charge Current
  • Trickle-Charge Function
  • Analog Voltage Output IB pin for Battery Current Monitor
  • Selectable 4.2V / 4.3V / 4.35V Charge Voltage with 0.5% Accuracy
  • Negative Temperature Coefficient Pin for Temperature Monitoring
  • Programmable Timer Back-up Protection
  • Thermal Regulation and Thermal Shutdown
  • Internal Battery Reverse Leakage Blocking
  • Integrated Over Current Protection and Over Voltage Protection for Pass-through Path
  • Reverse Boost Operation Mode for System Power
  • Up to 3.0A Programmable Output Current Limit for Boost Mode
  • Integrated Short Circuit Protection and Output Over Voltage Protection for Boost Mode

Parametrics

  • GradeCatalog
  • Vin (min) (V)4.5
  • Vrechg (mV)4
  • Iotg (A)3
  • Vtc (V)3
  • Icharge (max) (A)3
  • Vin (max) (V)6
  • Vbatt (max) (V)0
  • Special FeaturesBoost Mode, Power Path, Synchronous
  • Internal LDONo
  • fsw (kHz)600
  • Cells1
  • Battery TypeLi-Ion, Li-Polymer
  • Charge Status Yes
  • TimerYes