MP3306

Active
3V-12Vin Synchronous Boost WLED With Integrated Disconnet FET


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP3306 is a step-up converter designed for driving white LEDs from 3V to 12V power supply. The MP3306 uses current mode, fixed frequency architecture to regulate the LED current, which is measured through an external high-side current sense resistor. The low 202mV feedback voltage and synchronous rectification reduces power loss and improves efficiency. The MP3306 is turned off if an over-voltage condition is present due to an open circuit condition. The output disconnect feature allows the output to be completely discharged. The MP3306 includes under-voltage lockout, current limiting, output short protection and thermal overload protection. The MP3306 is available in small 12-pin QFN (2mm x 2mm) package.

Product Features

  • 3V~12V Input Voltage
  • Analog Dimming and PWM Dimming
  • Output-to-Input Disconnect in Shutdown Mode
  • Programmable Open Load Shutdown
  • Output Short Protection
  • Low 202mV Feedback Voltage with +/-3% accuracy
  • UVLO, Thermal Shutdown
  • Available in 2mm x 2mm QFN12 Package

Parametrics

  • Isw Limit (A)1.8
  • Ishutdown (µA)0.1
  • Vin (min) (V)3
  • Vin (max) (V)12
  • Channels1
  • fsw (min) (kHz)690
  • fsw (max) (kHz)690
  • Vout (max) (V)30
  • Vfb (V)0.202
  • GradeCatalog
  • Rds(on) (mΩ)600
  • PackageQFN-12 (2x2)
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)P-Dim, A-Dim
  • Iq (mA)0.38
  • Typical LCD Screen SizesSmall (<10")
  • Other FeaturesOutput/Input Disconnect, Sync Rectification

Evaluation Kit

GET THIS KIT

Kit details

The MP3306 is a step-up converter designed for driving white LEDs from 3V to 12V power supply. The MP3306 uses current mode, fixed frequency architecture to regulate the LED current, which is measured through an external high-side current sense resistor. The low 202mV feedback voltage and synchronous rectification reduces power loss and improves efficiency.

The MP3306 is turned off if an over-voltage condition is present due to an open circuit condition. The output disconnect feature allows the output to be completely discharged. TheMP3306 includes under-voltage lockout, current limiting, output short protection and thermal overload protection.

The MP3306 is available in small 12-pin QFN (2mm x 2mm) package.

$75.00 + tax