MP5010A

Active
3V-18V, 1A-5A Programmable-Current-Limit Switch with Over-Voltage Clamp


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP5010A is a protection device designed to protect circuitry on the output (source) from transients on the input (VCC). It also protects the input from undesired shorts and transients coming from the source. A small capacitor on the dv/dt pin controls the slew rate that limit the inrush current at the source. For instance, a 1nF capacitor results in a source ramp-up time of 3ms. The maximum load at the source is current limited using a sense FET topology. An external resistor between the I-Limit pin and the Source pins controls the magnitude of the current limit. An internal charge pump drives the gate of the power device, allowing the DMOS power FET to have a very low ON-resistance of just 40mO. The MP5010A also protects the source from the input being too low or too high. Under-voltage lockout ensures that the input remains above the minimum operating threshold before the power device turns on. If the input rises above the high output threshold, the MP5010A limits the source voltage.

Product Features

  • Wide 3V-to-18V Operating Input Range
  • 5.7V Output Over-Voltage Clamp
  • Integrated 40mO Power FET
  • Enable/Fault Pin
  • Adjustable Output Voltage Slew Rate
  • Adjustable Current Limit
  • Thermal Protection

Parametrics

  • EnableActive High
  • Fault FlagThermal Fault = Tri-State
  • Ilimit (A)Prog.
  • Slew Rate ControlYes
  • Rds(on) (mΩ)40
  • GradeCatalog
  • Channels1
  • Iq (typ) (µA)815
  • Iout (max) (A)5
  • Vin (max) (V)18
  • Vin (min) (V)3