MP62170-3

Active
3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP62170-3/MP62171-3 Power Distribution Switch features internal current limiting to prevent damage to host devices due to faulty load conditions. The MP62170-3/MP62171-3 analog switch has 75mO on-resistance and operates from 2.7V to 5.5V input. It is available with guaranteed current limits, making it ideal for load switching applications. The MP62170-3/MP62171-3 has built-in protection for both over current and increased thermal stress. For over current, the device will limit the current by changing to a constant current mode.

Product Features

  • 1.5A Continuous Current
  • Accurate Current Limit
  • 2.7V to 5.5V Supply Range
  • 90? Quiescent Current
  • 75mO MOSFET
  • Thermal-Shutdown Protection
  • Under-Voltage Lockout
  • 8ms FLAG Deglitch Time
  • No FLAG Glitch During Power Up
  • Reverse Current Blocking
  • Active High & Active Low Options

Parametrics

  • Output DischargeNo
  • EnableActive Low
  • Fault FlagOver Current,Active Low
  • Ilimit (A)2.5
  • Rds(on) (mΩ)75
  • GradeCatalog
  • Channels1
  • Iq (typ) (µA)90
  • Iout (max) (A)1.5
  • Vin (max) (V)5.5
  • Vin (min) (V)2.7