MP62171-1

Active
3.3V/5V, Single-Channel 1.5A Current-Limited Power Distribution Switch with Output Discharge


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

Product Features

  • 1.5A Continuous Current
  • Accurate Current Limit
  • Output Discharge Function
  • 2.7V to 5.5V Supply Range
  • 90? Quiescent Current
  • 75mO MOSFET
  • Thermal-Shutdown Protection
  • Under-Voltage Lockout
  • 8ms FLAG Deglitch Time
  • No FLAG Glitch During Power Up
  • Reverse Current Blocking
  • Active High & Active Low Options
  • SOIC8 & MSOP8 Packages

Parametrics

  • Output DischargeYes
  • EnableActive High
  • Fault FlagOver Current,Active Low
  • Ilimit (A)2.3
  • Rds(on) (mΩ)75
  • GradeCatalog
  • Channels1
  • Iq (typ) (µA)90
  • Iout (max) (A)1.5
  • Vin (max) (V)5.5
  • Vin (min) (V)2.7