MP5075L

New
5.5V, 1A, Low RDS(ON) Load Switch


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP5075L provides up to 1A of load protection over a 3V to 5.5V voltage range with a small RDS(ON) in a space-saving package. The MP5075L is a very high-efficiency and space-saving solution for notebooks, tablets, and other portable and battery-operated applications. With a fixed soft-start function, the MP5075L can prevent inrush current during circuit start-up. The MP5075L also provides output discharge functions, over-current protection (OCP), and thermal shutdown features. The max load at the output (source) is current-limited. This is accomplished by utilizing sense FET topology. An internal charge pump drives the gate of the power device, allowing for a very low on-resistance DMOS power FET of just 80mO. The MP5075L is available in a space-saving SOT563 (1.6mmx1.6mm) package.

Product Features

  • Integrated 80m? Low RDS(ON) MOSFETs
  • Wide VIN Range from 3V to 5.5V
  • <5? Shutdown Current
  • Typical 1.4A Current Limit
  • Output Discharge Function
  • Internal Fixed 450? Soft-Start Time
  • <200ns Short-Circuit Protection Response Time
  • Thermal Protection
  • Available in a SOT563 (1.6mmx1.6mm) Package

Parametrics

  • Enable3
  • Ilimit (A)1.4
  • Special FeaturesOutput Discharge
  • Rds(on) (mΩ)80
  • GradeCatalog
  • Channels1
  • Iq (typ) (µA)230
  • Iout (max) (A)1
  • Vin (max) (V)5.5
  • Vin (min) (V)3