mEZD71202A-C

New

4.5V - 24V Input, 1.5V Output, 2A, DC/DC Power Supply

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The mEZD71201A-C is an open-frame, 4.5-24V input step-down power module with 2A continuous output current and 1.5V output voltage. It provides up to 88% peak efficiency.<div >

Product Features

  • 4.5V to 24V Wide Operating Input
  • 2A Load Current
  • Hiccup Short-Circuit Protection
  • Over-/Under-Voltage Protection
  • Over-Current Protection
  • Over-Temperature Protection
  • Open Design Files and BOM

Parametrics

  • PGNo
  • SSInternal
  • Special FeaturesOCP, OTP, OVP/UVP, SCP with Hiccup
  • Package Size: WxL (mm)20x10
  • PackageSiP
  • GradeCatalog
  • Vout (min) (V)1.5
  • Vout (max) (V)1.5
  • Operating Temp Range (°C)-40
  • fsw (max) (kHz)400
  • Iout (max) (A)2
  • Vin (max) (V)24
  • Vin (min) (V)4.5