mEZD71203A-A

New

5V - 16V Input, 1V Output, 3A DC/DC Power Supply

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The mEZD71201A-A is an open-frame, 5-16V input step-down power module with 3A continuous output current and 1.0V output voltage. It provides up to 85% peak efficiency. <div >

Product Features

  • 5V to 16V Wide Operating Input
  • 3A Load Current
  • Hiccup Short-Circuit Protection
  • Over-/Under-Voltage Protection?
  • Over-Current Protection
  • Over-Temperature Protection
  • Open Design Files and BOM

Parametrics

  • PGNo
  • SSInternal
  • Special FeaturesOCP, OTP, OVP/UVP, SCP with Hiccup
  • Package Size: WxL (mm)20x10
  • PackageSiP
  • GradeCatalog
  • Vout (min) (V)1
  • Vout (max) (V)1
  • Operating Temp Range (°C)-40
  • fsw (max) (kHz)400
  • Iout (max) (A)3
  • Vin (max) (V)24
  • Vin (min) (V)5