mEZD72401A-D

New

4.5V - 36V Input, 1.8V Output, 1A, DC/DC Power Supply

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The mEZD71201A-G is an open-frame, 4.5-36V input step-down power module with 1A continuous output current and 1.8V output voltage. It provides up to 84% peak efficiency.<div >

Product Features

  • 4.5V to 36V Wide Operating Input
  • 1A Load Current
  • Hiccup Short-Circuit Protection
  • Over-/Under-Voltage Protection
  • Over-Current Protection
  • Over-Temperature Protection
  • Open Design Files and BOM

Parametrics

  • PGNo
  • SSInternal
  • Special FeaturesOCP, OTP, OVP/UVP, SCP with Hiccup
  • Package Size: WxL (mm)20x10
  • PackageSiP
  • GradeCatalog
  • Vout (min) (V)1.8
  • Vout (max) (V)1.8
  • Operating Temp Range (°C)-40
  • fsw (max) (kHz)400
  • Iout (max) (A)1.2
  • Vin (max) (V)36
  • Vin (min) (V)4.5