MP3309L

Active
2.7V-5.5Vin, 1.5A, Synchronous Boost WLED Driver with 24V OVP


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP3309L is a WLED step-up converter for 2.7V-to-5.5V input that uses peak-current mode to regulate the LED current sensed through an external, low-side resistor. The 200mV feedback voltage and synchronous rectification reduces power loss and reduces PCB space requirements. The MP3309L features a programmable switching frequency to optimize efficiency. It supports both analog and PWM dimming. In addition, the MP3309L has LED open protection, cycle-by-cycle current limit protection, thermal shutdown protection.

Product Features

  • 2.7V-to-5.5V Input Voltage
  • Analog and PWM Dimming
  • Programmable Switching Frequency
  • 24V Open-Load Protection
  • Low 200mV Feedback Voltage with ?% Accuracy at Room Temperature
  • UVLO, Thermal Shutdown
  • Available in a 1.4?.8mm FCQFN10 Package

Parametrics

  • Isw Limit (A)1.6
  • Ishutdown (µA)1
  • Vin (min) (V)2.7
  • Vin (max) (V)5.5
  • Channels1
  • fsw (min) (kHz)300
  • fsw (max) (kHz)1200
  • Vout (max) (V)24
  • Vfb (V)0.2
  • GradeCatalog
  • Rds(on) (mΩ)300
  • PackageQFN-10 (1.4x1.8)
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)P-Dim, A-Dim
  • Iq (mA)0.42
  • Typical LCD Screen SizesSmall (<10")
  • Other FeaturesCABC, Sync Rectification