EV1720DQ-12-00A

Active
2.7W Mono Class D Low-EMI Audio Amplifier EV Board
  • Quantity Price
  • 1
    $50.00 /unit

In stock

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV1720DQ-12-00A is the evaluation board for the MP1720DQ-012, a low-power mono BTL class-D audio amplifier. MP1720DQ-012 is one of MPS’ products, which is low EMI, high efficiency, and full bridge output.

The EV board can also be used to evaluate the MP1720DQ-003, MP1720DQ-006, MP1720DQ-009, and MP1720DQ-216 (with IC replacement).

Product Features

  • Pass FCC-Radiated Emissions Standards with 24inch Cable without output filter
  • 2.7W Into 4? with 5 V VIN @ 10% THD+N
  • Up to 90% Efficiency
  • Flexible Switching Frequency setting
  • 2.5V~5.5V Operation from a Single Supply
  • Low Noise (53?V Typical) with 3.3 V VIN
  • Low Quiescent Current (4mA @3.3 V)

Parametrics

  • IC Supported 1MP1720

Monolithic IC

GET THIS IC

IC Details

The MP1720 is a high efficiency Class-D audio amplifier. It utilizes a full bridge output structure capable of delivering 2.7W into 4omg speaker. This device exhibits the high fidelity of a class AB amplifier with an efficiency of 90% which dramatically reduces solution size by integrating the following: 250mΩ power MOSFETs (VIN =3.3V), Startup / Shutdown pop elimination, and Over Current /Thermal overload Protection. The MP1720 features a pin-selectable 1MHz or 1.3MHz frequency control or can be synchronized to an external clock source. The flexible switching frequency and internal EMI-reduction scheme eliminates the need for an output LC filter and passes emission standards without filter & with considerable cable. The MP1720 has six fixed gain options. MP1720-0: 0dB; MP1720-3: 3dB; MP1720-6: 6dB; MP1720-9: 9dB; MP1720-12: 12dB; MP1720-216: 21.6dB. The MP1720 is available in 10-pin MSOP-EP and 10-pin QFN packages.