EV2131-G-00A

New
4A, 5.5V, 1.2MHz Synchronous Step-Down Switcher Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV2131-G-00A is used for demonstrating the performance of MPS’s MP2131, a low voltage high switching frequency step-down switcher with built in power MOSFETs. MP2131 provides up to 4A highly efficient output with constant-on-time control for fast loop response.

MP2131 is ideal for powering portable equipment that runs from a single cell Lithium-ion (Li+) Battery. The output voltage can be regulated as low as 0.6V.

High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switching related loss by constant on time control. Short circuit and thermal shutdown provides reliable, fault-tolerant operation.

MP2131 is available in QFN12 (2x2mm) package.

Product Features

  • Wide 2.7V to 5.5V Operating Input Range
  • Up to 4A Output Current
  • 19?A Quiescent Current
  • 32m? and 17m? Internal Power MOSFET
  • 1.2MHz CCM Switching Frequency
  • EN and Power Good for Power Sequencing
  • Cycle-by-Cycle Over Current Protection
  • Auto Discharge at Power Off
  • Short Circuit Protection with Hiccup Mode
  • Thermal Shutdown
  • Stable with Low ESR Ceramic Output Capacitors
  • Internal Soft-Start
  • Available in a QFN12 (2x2mm) Package

Parametrics

  • IC Supported 1MP2131

Monolithic IC

GET THIS IC

IC Details

The MP2131 is a monolithic step-down, switch- mode converter with built-in internal power MOSFETs. It achieves a 4 A continuous output current from a 2.7 V to 5.5 V input voltage with excellent load and line regulation. The MP2131 is ideal for powering portable equipment that run from a single cell lithium-ion (Li+) battery. The output voltage is regulated as low as 0.6 V. The constant-on-time (COT) control scheme provides fast transient response, high light-load efficiency, and eases loop stabilization. Fault condition protection includes cycle?y?ycle current limit and thermal shutdown. The MP2131 requires a minimum number of readily available, standard, external components and is available in an ultra-small QFN-12 (2mm x 2mm) package. The MP2131 is ideal for a wide range of applications including portable instruments, small handheld and battery?owered devices, PDAs, and DVD drives.