EV28163-Q-00A

New
High Efficiency Single Inductor Buck-Boost DC-DC Converter Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV28163-Q-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP28163.

The MP28163 is a highly efficient, low quiescent current Buck-Boost converter, which operates from input voltage above, below and equal to the output voltage. The device provides power solution for products powered by a one-cell Lithium-Ion or multi-cell alkaline battery applications where the output voltage is within battery voltage rang.

The MP28163 operates with input voltage from 2V to 5.5V to provide adjustable output voltage (1.5V to 5V), and is available in QFN10-3x3mm package.

Product Features

  • High efficiency up to 95%.
  • Load disconnect during shutdown
  • Input voltage range: 2V to 5.5V
  • adjustable output voltage from 1.5V to 5V
  • 1MHz switching frequency
  • Pulse skipping mode at light load
  • Typical 80uA quiescent current
  • Internal loop compensation for fast response
  • Internal soft start
  • OTP, hiccup SCP
  • Available in small QFN10-3x3 package

Parametrics

  • IC Supported 1MP28163

Monolithic IC

GET THIS IC

IC Details

The MP28163 is a highly efficient, low quiescent current Buck-Boost converter, which operates from input voltage above, below and equal to the output voltage. The device provides power solution for products powered by a one-cell Lithium-Ion or multi-cell alkaline battery applications where the output voltage is within battery voltage range. The MP28163 uses a current mode, fixed frequency PWM control for optimal stability and transient response. The fixed 1.1MHz switching frequency and integrated low RDS(ON) N-channel and P-channel MOSFETs minimize the solution footprint while maintaining high efficiency. To ensure the longest battery life MP28163 has an optional pulse skipping mode that reduces switching frequency under light load conditions. For other low noise applications where variable frequency power save mode may cause interference, the logic control input MODE pin forces fixed frequency PWM operation under all load conditions. The MP28163 operates with input voltage from 2V to 5.5V to provide adjustable output voltage (1.5V to 5V). With an input from 2.7V to 5.5V, it can supply a maximum 1.3A current to load at 3.3V output voltage. The MP28163 is available in small QFN10-3x3mm package.