EV9447-L-00A

Active
High-Efficiency, Fast-Transient, 5A, 36V Step-Down Converter Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV9447-L-00A is an evaluation board for the MP9447, a high-efficiency step-down regulator with integrated power MOSFETs.

MP9447 offers a very compact solution to achieve a 5A, continuous-output current over a wide input-supply range with excellent load and line regulation. It also provides fast transient response and good stability for wide input-supply and load range.

The EV9447-L-00A is a fully assembled and tested evaluation board. It generates a +5V output voltage at load current up to 5A from a 7V to 36V input range. Switching frequency is set at 500kHz.

Product Features

  • Wide 7V-to-36V Operating Input Range
  • Guaranteed 5A, Continuous Output Current
  • Internal 65m? High-Side, 30m? Low-Side Power MOSFETs
  • Proprietary Switching-Loss-Reduction Technology
  • 1.5% Reference Voltage
  • Programmable Soft-Start Time
  • Low Drop-out Mode
  • SCP, OCP, UVP and Thermal Shutdown

Parametrics

  • IC Supported 1MP9447

Monolithic IC

GET THIS IC

IC Details

The MP9447 is a fully-integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution to achieve a 5A, continuous-output current over a wide input-supply range with excellent load and line regulation. It also provides fast transient response and good stability for wide input-supply and load range. The MP9447 operates at high efficiency over a wide output current load range. Full protection features include SCP, OCP, UVP, and thermal shutdown. The MP9447 requires a minimal number of readily-available, standard, external components, and is available in a space-saving 3mm?mm, 20-pin, QFN package.