EVKT6530

Active
5V to 60V, Three - Phase Brushless DC Motor Pre-Driver Evaluation Board
  • Quantity Price
  • 1
    $100.00 /unit

In stock

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EVKT6530 is an evaluation board for the MP6530, a three-phase BLDC motor pre-driver.

The EVKT6530 operates from a supply voltage of up to 60V. It is configured to drive 3 half bridges consisting of 6 N-channel Power MOSFETs. The rotor position information is provided by the Hall sensors assembled in the motor. Motor speed and direction are controlled by an on-board microcontroller.

Product Features

  • Wide 5V to 60V Input Voltage Range
  • Hall Sensor Inputs
  • Programmable OCP Threshold
  • Support 100% Duty Cycle Operation
  • OCP, OTP
  • Fault Indication Output

Parametrics

  • IC Supported 1MP6530

Monolithic IC

GET THIS IC

IC Details

The MP6530 is a gate driver IC designed for three-phase brushless DC motor driver applications. It is capable of driving three half bridges consisting of 6 N-channel power MOSFETs up to 60V. The MP6530 uses a bootstrap capacitor to generate a supply voltage for the high-side MOSFET driver. An internal trickle-charge circuit maintains sufficient gate driver voltage at 100% duty cycle. Internal safety features include programmable over-current protection, adjustable dead-time control, UVLO, and thermal shutdown. The MP6530 is available in 28-pin, 9.7mm?.4mm TSSOP-EP and 4mmx4mm QFN-28 package with an exposed thermal pad on the back.