EVM3630-QV-00A

18V/3A Module Converter With Integrated Inductor Evaluation Board
  • Quantity Price
  • 1
    $25.00 /unit

In stock

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPM3630 is a synchronous rectified, step-down Module converter with built-in power MOSFETs, inductor and two capacitors.

The Evaluation Board can deliver a 3A continuous output current with excellent load and line regulation over a wide input supply range.

Full protection features include over-current protection and thermal shut down.

The MPM3630 is available in a space-saving QFN20 (3mm x5mmx1.6mm) package.

Product Features

  • Complete Switch Mode Power Supply
  • 4.5V-to-18V Wide Operating Input Range
  • 3A Continuous Load Current
  • 50m?/22m? Low RDS(ON) Internal Power MOSFETs
  • Integrated Inductor
  • Fixed 1.4MHz Switching Frequency
  • 1MHz-2MHz Frequency Sync
  • Power Save Mode for Light Load
  • Power Good Indicator
  • OCP Protection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.6V
  • Available in QFN20 (3x5x1.6mm) Package

Parametrics

  • IC Supported 1''