MP2207

NRFND
16V, 4A, 1.3MHz Synchronous Step-Down Converter


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2207 is an internally compensated 1.3MHz fixed frequency PWM synchronous step-down regulator with a 3V to 6V bias supply (VCC). MP2207 operates from a 3V to 16V input and generates an adjustable output voltage from 0.8V to 0.9xVIN at up to 4A load current. The MP2207 integrates an 80mO high side switch and an 80mO synchronous rectifier for high efficiency without an external Schottky diode. With peak current mode control and internal compensation, it is stable with a output ceramic capacitor and a small inductor. Fault protection includes hiccup short-circuit protection, cycle-by-cycle current limiting and thermal shutdown. Other features include frequency synchronization and internal soft-start. The MP2207 is available in small 3mm x 3mm 10-lead QFN and SOIC8E packages.

Product Features

  • 4A Output Current
  • Input Supply Range: 3V to 16V
  • 80mO Internal Power MOSFET Switches
  • All Ceramic Output Capacitors Design
  • Up to 95% Efficiency
  • 1.3MHz Fixed Switching Frequency
  • Adjustable Output from 0.8V to 0.9xVIN
  • Internal Soft Start
  • Frequency Synchronization Input
  • Thermal Shutdown
  • Cycle-by-Cycle Current Limiting
  • Hiccup Short Circuit Protection
  • 10-lead, 3mm x 3mm QFN and SOIC8E Packages

Parametrics

  • fsw (max) (kHz)1300
  • Vin (min) (V)3
  • Vin (max) (V)16
  • Iout (max) (A)4
  • Isw Limit (typ) (A)6.5
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.8
  • Iq (typ) (mA)0.75
  • Regulated Outputs1
  • Vout (max) (V)14
  • Vout (min) (V)0.8
  • GradeCatalog
  • PackageQFN-10 (3x3), SOIC-8E
  • Common FeaturesSynchronous Rectification
  • Special FeaturesExternal Frequency Sync