Power Modules

Leading Power Density
Reduces space requirements

Less Components
Innovative proprietary
packaging technology
Superior Performance
High power efficiency &
power factor

Show Columns
Status
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Iout (max) (A)
Isw Limit (typ) (A)
Iq (typ) (mA)
Vfb (typ) (V)
fsw (max) (kHz)
PG
SS
Max Duty Cycle (%)
Package
Grade
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Iout (max) (A)
Isw Limit (typ) (A)
Iq (typ) (mA)
Vfb (typ) (V)
fsw (max) (kHz)
PG
SS
Max Duty Cycle (%)
Package
Grade
New
No
Yes
Internal
QFN-17 (3x5x1.6)
Automotive
MPM3515-AEC1
New
Automotive Grade, 1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good,
1 4 36 0.8 30 1.5 4 0.6 0.807 2200 Yes Internal 0.85 QFN-17 (3x5x1.6) Automotive
MPM6010-AEC1
New
Automotive Grade, 36V, 1.5A, High-Efficiency Module, Synchronous, Step-Down LED Driver with Integrated Inductor
1 4 36 0.3 4 0.6 0.2 2200 No Internal 0.87 QFN-17 (3x5x1.6) Automotive
MPM3509-AEC1
New
36V, 0.9A Module, Synchronous, Step-Down Converter with an Integrated Inductor AEC-Q100 Qualified
1 4 1 0.8 30 0.9 3 0.6 0.8 2200 Yes Internal 0.85 QFN-17 (3x5x1.6) Automotive